(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Resin Pallet Dolly, with Handle

Resin Pallet Dolly, with Handle

Standard Unit Price:
9,583,301 IDR
Days to Ship :
11 Day(s) or more

Quick Turn Type

[Features]
· The handle is detachable.

Basic Specifications

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    450
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Color
    Sakae green
  • Length(mm)
    1245
  • Width(mm)
    1105
  • Full height(mm)
    893
  • Loading Surface Height(mm)
    193
  • Caster Diameter φ(mm)
    125
  • Compatible Size(mm)
    Resin pallet dimensions: W1100×D1100
  • Wheel Material
    Rubber Wheels
  • Mass(kg)
    18.2
  • Features
    Quick Turn Type
  • Delivery Status (Finished Product / Assembly Type)
    Finished product
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
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
1 unit
11 Day(s) or more
9,583,301 IDR

Part Number : SC-110T
Days to Ship 11 Day(s) or more
Standard Unit Price 9,583,301 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    450
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Color
    Sakae green
  • Length(mm)
    1245
  • Width(mm)
    1105
  • Full height(mm)
    893
  • Loading Surface Height(mm)
    193
  • Caster Diameter φ(mm)
    125
  • Compatible Size(mm)
    Resin pallet dimensions: W1100×D1100
  • Wheel Material
    Rubber Wheels
  • Mass(kg)
    18.2
  • Features
    Quick Turn Type
  • Delivery Status (Finished Product / Assembly Type)
    Finished product