(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Freely Rotating Dolly, Medium Weight Type, Standard Type

Freely Rotating Dolly, Medium Weight Type, Standard Type

Standard Unit Price:
9,150,278 IDR-
Days to Ship :
11 Day(s) or more

Freely swiveling and rotating cart with incomparable ease of use that you'll understand when you try it.

[Features]
· RB-4G can be mounted with an optional foot brake (can be retrofitted)

Basic Specifications

  • Product Type
    Dolly cart
  • Uniform Load(kg)
    450
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Color
    Sakae green
  • Loading Surface Height(mm)
    194
  • Caster Diameter φ(mm)
    125
  • Wheel Material
    Rubber Wheels
  • Patent/Utility Model
    Utility Model Registration: No. 3021013
  • Delivery Status (Finished Product / Assembly Type)
    Finished product
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Length(mm)

Refine by

  • 1010
  • 1110
  • 1210
  • Clear
Width(mm)

Refine by

  • 1010
  • 1110
  • Clear
Compatible Size(mm)

Refine by

  • Pallet Dimensions: W1000×D1000
  • Pallet Dimensions: W1100×D1100
  • Pallet Dimensions: W1200×D1000
  • Clear
Mass(kg)

Refine by

  • 19
  • 21
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
1010
1010
Pallet Dimensions: W1000×D1000
19
11 Day(s) or more
9,150,278 IDR

Part Number : RB-1G
Days to Ship 11 Day(s) or more
Standard Unit Price 9,150,278 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Dolly cart
  • Uniform Load(kg)
    450
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Color
    Sakae green
  • Length(mm)
    1010
  • Width(mm)
    1010
  • Loading Surface Height(mm)
    194
  • Caster Diameter φ(mm)
    125
  • Compatible Size(mm)
    Pallet Dimensions: W1000×D1000
  • Wheel Material
    Rubber Wheels
  • Mass(kg)
    19
  • Patent/Utility Model
    Utility Model Registration: No. 3021013
  • Delivery Status (Finished Product / Assembly Type)
    Finished product
1 unit
1110
1110
Pallet Dimensions: W1100×D1100
21
11 Day(s) or more
9,507,500 IDR

Part Number : RB-4G
Days to Ship 11 Day(s) or more
Standard Unit Price 9,507,500 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Dolly cart
  • Uniform Load(kg)
    450
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Color
    Sakae green
  • Length(mm)
    1110
  • Width(mm)
    1110
  • Loading Surface Height(mm)
    194
  • Caster Diameter φ(mm)
    125
  • Compatible Size(mm)
    Pallet Dimensions: W1100×D1100
  • Wheel Material
    Rubber Wheels
  • Mass(kg)
    21
  • Patent/Utility Model
    Utility Model Registration: No. 3021013
  • Delivery Status (Finished Product / Assembly Type)
    Finished product
1 unit
1210
1010
Pallet Dimensions: W1200×D1000
21
11 Day(s) or more
9,490,000 IDR

Part Number : RB-5G
Days to Ship 11 Day(s) or more
Standard Unit Price 9,490,000 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Dolly cart
  • Uniform Load(kg)
    450
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Color
    Sakae green
  • Length(mm)
    1210
  • Width(mm)
    1010
  • Loading Surface Height(mm)
    194
  • Caster Diameter φ(mm)
    125
  • Compatible Size(mm)
    Pallet Dimensions: W1200×D1000
  • Wheel Material
    Rubber Wheels
  • Mass(kg)
    21
  • Patent/Utility Model
    Utility Model Registration: No. 3021013
  • Delivery Status (Finished Product / Assembly Type)
    Finished product

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)