(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Round Drum Wagon, Stainless Steel Type

Round Drum Wagon, Stainless Steel Type

Standard Unit Price:
12,184,228 IDR-
Days to Ship :
11 Day(s) or more

Straight forward motion is possible with the combination of fixed casters and swivel casters.

[Features]
· Formed using integrally drawn molding to prevent oil leakage.

Basic Specifications

  • Product Type
    Drum cart
  • Uniform Load(kg)
    300
  • Main Body Material
    Stainless Steel
  • Main body: option
    Main Body
  • Length(mm)
    813
  • Full height(mm)
    170
  • Load Platform Effective Dimensions(mm)
    φ610
  • Caster Diameter φ(mm)
    100
  • Supported drum sizes
    For 200ℓ
  • Wheel Material
    Nylon Urethane Wheels
  • Specifications
    Quick Turn Type
  • Details of Main Body Material
    SUS304: 2B Finishing
  • Patent/Utility Model
    Utility Model Registration: No. 3021013
  • Delivery Status (Finished Product / Assembly Type)
    Finished product
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Handle length(mm)

Refine by

  • 1000
  • Clear
Mass(kg)

Refine by

  • 8.5
  • 9.5
  • Clear
Handle

Refine by

  • Included
  • NA
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
1 unit
-
8.5
NA
11 Day(s) or more
12,184,228 IDR

Part Number : SDR-61
Days to Ship 11 Day(s) or more
Standard Unit Price 12,184,228 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Drum cart
  • Uniform Load(kg)
    300
  • Main Body Material
    Stainless Steel
  • Main body: option
    Main Body
  • Length(mm)
    813
  • Full height(mm)
    170
  • Load Platform Effective Dimensions(mm)
    φ610
  • Handle length(mm)
    -
  • Caster Diameter φ(mm)
    100
  • Supported drum sizes
    For 200ℓ
  • Wheel Material
    Nylon Urethane Wheels
  • Mass(kg)
    8.5
  • Handle
    NA
  • Specifications
    Quick Turn Type
  • Details of Main Body Material
    SUS304: 2B Finishing
  • Patent/Utility Model
    Utility Model Registration: No. 3021013
  • Delivery Status (Finished Product / Assembly Type)
    Finished product
1 unit
1000
9.5
Included
11 Day(s) or more
14,227,905 IDR

Part Number : SDR-61T
Days to Ship 11 Day(s) or more
Standard Unit Price 14,227,905 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Drum cart
  • Uniform Load(kg)
    300
  • Main Body Material
    Stainless Steel
  • Main body: option
    Main Body
  • Length(mm)
    813
  • Full height(mm)
    170
  • Load Platform Effective Dimensions(mm)
    φ610
  • Handle length(mm)
    1000
  • Caster Diameter φ(mm)
    100
  • Supported drum sizes
    For 200ℓ
  • Wheel Material
    Nylon Urethane Wheels
  • Mass(kg)
    9.5
  • Handle
    Included
  • Specifications
    Quick Turn Type
  • Details of Main Body Material
    SUS304: 2B Finishing
  • Patent/Utility Model
    Utility Model Registration: No. 3021013
  • Delivery Status (Finished Product / Assembly Type)
    Finished product