(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Board Dolly Guide Specification RT-1280L

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Board Dolly Guide Specification
Part Number: RT-1280L

Standard Unit Price: 22,648,532 IDR Special Price 22,648,532 IDR
Quantity: 1 unit
Days to Ship: 11 Day(s) or more

The turning radius is 1/2 or below that of the conventional four-wheeled vehicle. Adopts "Quick Turn Mechanism"

[Features]
· Partitions can be removed

Specificationtitle

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    500
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Color
    Sakae green
  • Length(mm)
    1270
  • Width(mm)
    870
  • Full height(mm)
    910
  • Caster Diameter φ(mm)
    125
  • Wheel Material
    Rubber Wheels
  • Mass(kg)
    34
  • Caster Specification
    Swivel with Stopper 4 pcs, Fixed 2 pcs
  • Specifications
    Quick Turn Type
  • Patent/Utility Model
    Utility Model Registration: No. 3021013
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)