(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Pearl Dolly Recessed Bed Type SU-K1CSS

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Pearl Dolly Recessed Bed Type
Part Number: SU-K1CSS

Standard Unit Price: 19,844,496 IDR Special Price 19,844,496 IDR
Quantity: 1 unit
Days to Ship: 11 Day(s) or more

The turning radius is 1/2 or below that of the conventional four-wheeled vehicle.

[Features]
· A quick turn system that enables quick changes in direction on the spot.
· Requires very little space for turnaround with five casters and can change direction smoothly even in a narrow space.

Specificationtitle

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    150
  • Main Body Material
    Stainless Steel
  • Main body: option
    Main Body
  • Length(mm)
    750
  • Width(mm)
    500
  • Full height(mm)
    860
  • Caster Diameter φ(mm)
    100
  • Caster Bracket Material
    SUS304 Bracket
  • Wheel Material
    Nylon Urethane Wheels
  • Mass(kg)
    15
  • Caster Specification
    Swivel (with S): 2 pcs, Fixed: 2 pcs
  • Specifications
    -
  • Details of Main Body Material
    SUS304: #400 Finishing
  • Patent/Utility Model
    -
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)