(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Steel Carrier

Steel Carrier

Standard Unit Price:
984,167 IDR-
Days to Ship :
11 Day(s) or more

Steel carrying container wagon with secure tray offering uniform withstand load of 150 kg.
[Features]
· Epoxy-based powder coating provides a thicker coating than conventional types.
· Has high hardness and excellent impact resistance.
· Excellent acid resistance, alkali resistance, moisture resistance, and pollution resistance, and superior peeling strength.
[Applications]
· For transporting cargo such as compatible containers and cardboard boxes.
· Supports stacked containers, etc., with uniform withstand load of 150 kg.

Basic Specifications

  • Product Type
    Dolly cart
  • Uniform Load(kg)
    150
  • Main Body Material
    Plastic
  • Main body: option
    Main Body
  • Color
    Black
  • Caster Diameter φ(mm)
    50
  • Wheel Material
    Nylon Wheel
  • Caster Specification
    Free Swivel
  • Delivery Status (Finished Product / Assembly Type)
    Finished product
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Full height(mm)

Refine by

  • 70
  • 87
  • Clear
Load Platform Effective Dimensions(mm)

Refine by

  • W297×D297 
  • W408×D282 
  • W450×D370 
  • W650×D410 
  • Clear
Mass(kg)

Refine by

  • 2.4
  • 2.6
  • 3.4
  • 6.1
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
87
W408×D282 
2.6
11 Day(s) or more
1,127,778 IDR

Part Number : ST2-1
Days to Ship 11 Day(s) or more
Standard Unit Price 1,127,778 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Dolly cart
  • Uniform Load(kg)
    150
  • Main Body Material
    Plastic
  • Main body: option
    Main Body
  • Color
    Black
  • Full height(mm)
    87
  • Load Platform Effective Dimensions(mm)
    W408×D282 
  • Caster Diameter φ(mm)
    50
  • Wheel Material
    Nylon Wheel
  • Mass(kg)
    2.6
  • Caster Specification
    Free Swivel
  • Delivery Status (Finished Product / Assembly Type)
    Finished product
1 unit
87
W297×D297 
2.4
11 Day(s) or more
984,167 IDR

Part Number : ST2-2
Days to Ship 11 Day(s) or more
Standard Unit Price 984,167 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Dolly cart
  • Uniform Load(kg)
    150
  • Main Body Material
    Plastic
  • Main body: option
    Main Body
  • Color
    Black
  • Full height(mm)
    87
  • Load Platform Effective Dimensions(mm)
    W297×D297 
  • Caster Diameter φ(mm)
    50
  • Wheel Material
    Nylon Wheel
  • Mass(kg)
    2.4
  • Caster Specification
    Free Swivel
  • Delivery Status (Finished Product / Assembly Type)
    Finished product
1 unit
70
W297×D297 
2.4
11 Day(s) or more
984,167 IDR

Part Number : ST2-2A
Days to Ship 11 Day(s) or more
Standard Unit Price 984,167 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Dolly cart
  • Uniform Load(kg)
    150
  • Main Body Material
    Plastic
  • Main body: option
    Main Body
  • Color
    Black
  • Full height(mm)
    70
  • Load Platform Effective Dimensions(mm)
    W297×D297 
  • Caster Diameter φ(mm)
    50
  • Wheel Material
    Nylon Wheel
  • Mass(kg)
    2.4
  • Caster Specification
    Free Swivel
  • Delivery Status (Finished Product / Assembly Type)
    Finished product
1 unit
87
W450×D370 
3.4
11 Day(s) or more
1,308,333 IDR

Part Number : ST2-5
Days to Ship 11 Day(s) or more
Standard Unit Price 1,308,333 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Dolly cart
  • Uniform Load(kg)
    150
  • Main Body Material
    Plastic
  • Main body: option
    Main Body
  • Color
    Black
  • Full height(mm)
    87
  • Load Platform Effective Dimensions(mm)
    W450×D370 
  • Caster Diameter φ(mm)
    50
  • Wheel Material
    Nylon Wheel
  • Mass(kg)
    3.4
  • Caster Specification
    Free Swivel
  • Delivery Status (Finished Product / Assembly Type)
    Finished product
1 unit
87
W650×D410 
6.1
11 Day(s) or more
1,586,111 IDR

Part Number : ST2-6
Days to Ship 11 Day(s) or more
Standard Unit Price 1,586,111 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Dolly cart
  • Uniform Load(kg)
    150
  • Main Body Material
    Plastic
  • Main body: option
    Main Body
  • Color
    Black
  • Full height(mm)
    87
  • Load Platform Effective Dimensions(mm)
    W650×D410 
  • Caster Diameter φ(mm)
    50
  • Wheel Material
    Nylon Wheel
  • Mass(kg)
    6.1
  • Caster Specification
    Free Swivel
  • Delivery Status (Finished Product / Assembly Type)
    Finished product

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)