(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Sakae Connectable Carrier With Mount SCR-750NBLT

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Sakae Connectable Carrier With Mount
Part Number: SCR-750NBLT

Standard Unit Price: 3,032,500 IDR Special Price 3,032,500 IDR
Quantity: 1 unit
Days to Ship: 11 Day(s) or more

The 3 different colors can be used for color-coding according to category.

Specificationtitle

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    120
  • Main Body Material
    Plastic
  • Main body: option
    Main Body
  • Color
    Blue
  • Length(mm)
    680
  • Width(mm)
    390
  • Full height(mm)
    900
  • Caster Diameter φ(mm)
    75
  • Wheel Material
    Nylon Wheel
  • Specifications
    With handle
  • Details of Main Body Material
    PP Resin (Polypropylene)
  • Delivery Status (Finished Product / Assembly Type)
    Finished product

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)