(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Sakae Connectable Carrier Conductive Type

Sakae Connectable Carrier Conductive Type

Standard Unit Price:
1,947,500 IDR
Days to Ship :
11 Day(s) or more

A conductive type truck that can be connected and stacked.

Basic Specifications

  • Product Type
    Dolly
  • Uniform Load(kg)
    120
  • Main Body Material
    Plastic
  • Main body: option
    Main Body
  • Color
    Black
  • Length(mm)
    680
  • Width(mm)
    390
  • Full height(mm)
    125
  • Caster Diameter φ(mm)
    75
  • Wheel Material
    Conductive Rubber
  • Details of Main Body Material
    Electrical Conductivity PP
  • Features
    Surface resistance value: 10<6> Ω or less
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
11 Day(s) or more
1,947,500 IDR

Part Number : SCR-750D
Days to Ship 11 Day(s) or more
Standard Unit Price 1,947,500 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Dolly
  • Uniform Load(kg)
    120
  • Main Body Material
    Plastic
  • Main body: option
    Main Body
  • Color
    Black
  • Length(mm)
    680
  • Width(mm)
    390
  • Full height(mm)
    125
  • Caster Diameter φ(mm)
    75
  • Wheel Material
    Conductive Rubber
  • Details of Main Body Material
    Electrical Conductivity PP
  • Features
    Surface resistance value: 10<6> Ω or less
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)