(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Optional Tray Hanger for Touring Rack/Wagon TL TL-670TH

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Optional Tray Hanger for Touring Rack/Wagon TL
Part Number: TL-670TH

Standard Unit Price: 1,147,778 IDR Special Price 1,147,778 IDR
Days to Ship: 19 Day(s) or more

Dedicated optional parts for TLK/TLR/HSK types
[Features]
・ It is possible to put small accessories on the top or back of the main unit.
[Applications]
・ For TLK/TLR/HSK types.

Specificationtitle

  • Other
    Option
  • Color Details
    Green
  • Applicable Size
    For W670
  • Width dimension(mm)
    637
  • Depth(mm)
    175
  • Height Dimension(mm)
    74
  • Note
    Options for upper level

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)