(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Option for Wagon, Mat

Option for Wagon, Mat

Standard Unit Price:
713,056 IDR-
Days to Ship :
19 Day(s) or more

[Features]
· Excellent durability and resistance to chemicals and water.
· Can be securely fixed to wagons using double-sided tape.

Basic Specifications

  • Other
    Option
  • Color Details
    Green
  • Set Contents (Accessories)
    With Double-Sided Tape
  • Material
    Vinyl chloride (2.0 mm)
Part Number
Compatible Model

Refine by

  • W 1,000 x D 650 Type
  • W 600 x D 400 Type
  • W 750 x D 500 Type
  • W 900 x D 600 Type
  • Clear
Width dimension(mm)

Refine by

  • 592
  • 742
  • 892
  • 992
  • Clear
Depth(mm)

Refine by

  • 392
  • 492
  • 592
  • 642
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
W 900 x D 600 Type
892
592
19 Day(s) or more
1,194,722 IDR

Part Number : W-GM
Days to Ship 19 Day(s) or more
Standard Unit Price 1,194,722 IDR

Specificationtitle

  • Other
    Option
  • Color Details
    Green
  • Set Contents (Accessories)
    With Double-Sided Tape
  • Compatible Model
    W 900 x D 600 Type
  • Material
    Vinyl chloride (2.0 mm)
  • Width dimension(mm)
    892
  • Depth(mm)
    592
W 750 x D 500 Type
742
492
19 Day(s) or more
1,023,889 IDR

Part Number : W-KM
Days to Ship 19 Day(s) or more
Standard Unit Price 1,023,889 IDR

Specificationtitle

  • Other
    Option
  • Color Details
    Green
  • Set Contents (Accessories)
    With Double-Sided Tape
  • Compatible Model
    W 750 x D 500 Type
  • Material
    Vinyl chloride (2.0 mm)
  • Width dimension(mm)
    742
  • Depth(mm)
    492
W 600 x D 400 Type
592
392
19 Day(s) or more
713,056 IDR

Part Number : W-MM
Days to Ship 19 Day(s) or more
Standard Unit Price 713,056 IDR

Specificationtitle

  • Other
    Option
  • Color Details
    Green
  • Set Contents (Accessories)
    With Double-Sided Tape
  • Compatible Model
    W 600 x D 400 Type
  • Material
    Vinyl chloride (2.0 mm)
  • Width dimension(mm)
    592
  • Depth(mm)
    392
W 1,000 x D 650 Type
992
642
19 Day(s) or more
1,499,167 IDR

Part Number : W-SM
Days to Ship 19 Day(s) or more
Standard Unit Price 1,499,167 IDR

Specificationtitle

  • Other
    Option
  • Color Details
    Green
  • Set Contents (Accessories)
    With Double-Sided Tape
  • Compatible Model
    W 1,000 x D 650 Type
  • Material
    Vinyl chloride (2.0 mm)
  • Width dimension(mm)
    992
  • Depth(mm)
    642

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)