(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Filing cart 594x314x900 – 600x320x900

Filing cart 594x314x900 – 600x320x900

Standard Unit Price:
5,805,198 IDR
Days to Ship :
11 Day(s) or more

A convenient cart for organizing files in the office
[Features]
・ Stores 19 A4 files with a thickness of 28 mm per stack
・ FW-1 comes with 8 dividers, FW-2 comes with 2 guides (Movable)
[Applications]
・ Since it is a cart type with casters, it can be placed next to the desk when necessary.
・ When not needed, it can be stored in a space such as the side of the library.

Basic Specifications

  • Frontage(mm)
    594
  • Depth(mm)
    314
  • Height(mm)
    900
  • Number of Steps(Level)
    2
  • Color Details
    New gray
  • Caster
    40φ two wheels (With 2 stoppers)
  • Set Contents (Accessories)
    Partition: 8 pcs
  • Uniform Load Resistance(kg)
    60
  • Thickness(mm)
    W570 × D215 × Back height 215
  • Note
    One shelf can store up 19 A4 sized files measuring 28 mm in thickness.
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
  • Mass(kg)
    10
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
11 Day(s) or more
5,805,198 IDR

Part Number : FW-1
Days to Ship 11 Day(s) or more
Standard Unit Price 5,805,198 IDR
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    594
  • Depth(mm)
    314
  • Height(mm)
    900
  • Number of Steps(Level)
    2
  • Color Details
    New gray
  • Caster
    40φ two wheels (With 2 stoppers)
  • Set Contents (Accessories)
    Partition: 8 pcs
  • Uniform Load Resistance(kg)
    60
  • Thickness(mm)
    W570 × D215 × Back height 215
  • Note
    One shelf can store up 19 A4 sized files measuring 28 mm in thickness.
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
  • Mass(kg)
    10

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)