(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Optional High Type Handle for New Pearl Wagons

Optional High Type Handle for New Pearl Wagons

Standard Unit Price:
1,147,778 IDR
Days to Ship :
19 Day(s) or more

[Features]
· For the high type, the position of the handle can be fixed at a higher position than the standard type.

Basic Specifications

  • Other
    Option
  • Compatible Model
    For New Pearl Wagon for optional parts
  • Handle height(mm)
    350
Part Number
Applicable Size

Refine by

  • Depth dimension of main unit: D400 mm
  • Depth dimension of main unit: D500 mm
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Depth dimension of main unit: D500 mm
19 Day(s) or more
1,147,778 IDR

Part Number : PKR-50HT
Days to Ship 19 Day(s) or more
Standard Unit Price 1,147,778 IDR

Specificationtitle

  • Other
    Option
  • Compatible Model
    For New Pearl Wagon for optional parts
  • Applicable Size
    Depth dimension of main unit: D500 mm
  • Handle height(mm)
    350
Depth dimension of main unit: D400 mm
19 Day(s) or more
1,147,778 IDR

Part Number : PMR-40HT
Days to Ship 19 Day(s) or more
Standard Unit Price 1,147,778 IDR

Specificationtitle

  • Other
    Option
  • Compatible Model
    For New Pearl Wagon for optional parts
  • Applicable Size
    Depth dimension of main unit: D400 mm
  • Handle height(mm)
    350

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)