(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Tooling wagon common type holder plate

Tooling wagon common type holder plate

Standard Unit Price:
4,660,000 IDR
Days to Ship :
11 Day(s) or more

Holder plate dedicated to tool holder cart PTW type.
[Features]
·3 types of cup sizes are available: UT-50, 40, and 30.
[Applications]
·Auxiliary material for tool holder carts for PTW-12SAN, PTW-12SCN, and PTW-12SEN.

Basic Specifications

  • Frontage(mm)
    720
  • Depth(mm)
    496
  • Height(mm)
    60
  • Other
    Option
  • Color Details
    Green
  • Compatible Model
    For PTW-12SEN
  • Number of Holders Stored
    UT-30 41 Pieces
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
11 Day(s) or more
4,660,000 IDR

Part Number : PTW-UT30PK
Days to Ship 11 Day(s) or more
Standard Unit Price 4,660,000 IDR

Specificationtitle

  • Frontage(mm)
    720
  • Depth(mm)
    496
  • Height(mm)
    60
  • Other
    Option
  • Color Details
    Green
  • Compatible Model
    For PTW-12SEN
  • Number of Holders Stored
    UT-30 41 Pieces
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)