(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Tooling cabinet wagon with swinging door

Tooling cabinet wagon with swinging door

Standard Unit Price:
36,695,631 IDR-
Days to Ship :
11 Day(s) or more

[Features]
· For all NT, BT, HSK, KM, NC5, and Capto C6 tools.

Basic Specifications

  • Frontage(mm)
    700
  • Depth(mm)
    500
  • Height(mm)
    1095
  • Color Details
    Green
  • Caster
    2 with stopper
  • Uniform Load Resistance(kg)
    250
  • Note
    Uses Ball Slide Rails
  • Delivery Status (Finished Product / Assembly Type)
    Finished product
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Number of Steps(Level)

Refine by

  • 1
  • 2
  • Clear
Tool holder

Refine by

  • UT-50 Shape
  • UT-50 Type 1 Level, UT-30 Type 1 Level
  • UT-30-Type 1 Level, UT-40-Type 1 Level
  • Clear
Number of Holders Stored

Refine by

  • UT-50 8 Pieces
  • UT-50 8 Pieces, UT-30 18 Pieces
  • UT-30 18 Pieces, UT-40 12 Pieces
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
1
UT-50 Shape
UT-50 8 Pieces
11 Day(s) or more
36,695,631 IDR

Part Number : TLC-AAF1GNA
Days to Ship 11 Day(s) or more
Standard Unit Price 36,695,631 IDR
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    700
  • Depth(mm)
    500
  • Height(mm)
    1095
  • Number of Steps(Level)
    1
  • Color Details
    Green
  • Caster
    2 with stopper
  • Tool holder
    UT-50 Shape
  • Number of Holders Stored
    UT-50 8 Pieces
  • Uniform Load Resistance(kg)
    250
  • Note
    Uses Ball Slide Rails
  • Delivery Status (Finished Product / Assembly Type)
    Finished product
  • Mass(kg)
    68
1 unit
2
UT-50 Type 1 Level, UT-30 Type 1 Level
UT-50 8 Pieces, UT-30 18 Pieces
11 Day(s) or more
38,674,978 IDR

Part Number : TLC-F2GAC
Days to Ship 11 Day(s) or more
Standard Unit Price 38,674,978 IDR
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    700
  • Depth(mm)
    500
  • Height(mm)
    1095
  • Number of Steps(Level)
    2
  • Color Details
    Green
  • Caster
    2 with stopper
  • Tool holder
    UT-50 Type 1 Level, UT-30 Type 1 Level
  • Number of Holders Stored
    UT-50 8 Pieces, UT-30 18 Pieces
  • Uniform Load Resistance(kg)
    250
  • Note
    Uses Ball Slide Rails
  • Delivery Status (Finished Product / Assembly Type)
    Finished product
  • Mass(kg)
    70
1 unit
2
UT-30-Type 1 Level, UT-40-Type 1 Level
UT-30 18 Pieces, UT-40 12 Pieces
11 Day(s) or more
38,674,978 IDR

Part Number : TLC-F2GCB
Days to Ship 11 Day(s) or more
Standard Unit Price 38,674,978 IDR
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    700
  • Depth(mm)
    500
  • Height(mm)
    1095
  • Number of Steps(Level)
    2
  • Color Details
    Green
  • Caster
    2 with stopper
  • Tool holder
    UT-30-Type 1 Level, UT-40-Type 1 Level
  • Number of Holders Stored
    UT-30 18 Pieces, UT-40 12 Pieces
  • Uniform Load Resistance(kg)
    250
  • Note
    Uses Ball Slide Rails
  • Delivery Status (Finished Product / Assembly Type)
    Finished product
  • Mass(kg)
    70

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)