(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Special Wagon (pearl white)

Special Wagon (pearl white)

Standard Unit Price:
2,883,889 IDR
Days to Ship :
11 Day(s) or more

[Features]
· Sakae Special Wagon boasting industry-leading robustness. Uses a bright, new pearl white color.
· Contents are easy to insert and remove, since the front side of shelf boards is open and not raised.
· The shelf board corners do not wobble thanks to the unique strut side face butt-welding method and dual folded structure, while the shelf boards are strong and extremely robust.
· Shelf boards can be switched between either dish type or flat type.
· 50φ nylon urethane casters (equipped as standard) reduce marking of the floor while rolling.

Basic Specifications

  • Frontage(mm)
    400
  • Depth(mm)
    330
  • Height(mm)
    810
  • Number of Steps(Level)
    3
  • Color Details
    White
  • Caster
    50⌀ Nylon, Urethane Wheels (Steel Fittings)
  • Shelf Panel Height(mm)
    35
  • Uniform Load Resistance(kg)
    100
  • Patent Registration
    No. 3437988
  • Note
    Use as either dish type or flat type. Butt-welded pole method. Double-fold W hemming structure.
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
  • Mass(kg)
    8
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
11 Day(s) or more
2,883,889 IDR

Part Number : SPE-03W
Days to Ship 11 Day(s) or more
Standard Unit Price 2,883,889 IDR
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    400
  • Depth(mm)
    330
  • Height(mm)
    810
  • Number of Steps(Level)
    3
  • Color Details
    White
  • Caster
    50⌀ Nylon, Urethane Wheels (Steel Fittings)
  • Shelf Panel Height(mm)
    35
  • Uniform Load Resistance(kg)
    100
  • Patent Registration
    No. 3437988
  • Note
    Use as either dish type or flat type. Butt-welded pole method. Double-fold W hemming structure.
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
  • Mass(kg)
    8

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)