(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Stainless Steel Special Wagon Optional Shelf SB-1SU

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Stainless Steel Special Wagon Optional Shelf
Part Number: SB-1SU

Standard Unit Price: 2,097,778 IDR Special Price 2,097,778 IDR
Days to Ship: 19 Day(s) or more

Shelf board for stainless steel special cart
[Features]
・ Shelf board can be reassembled to tray type or flat type
・ If it comes with a drawer, the top shelf is a tray type only
[Applications]
・ It can be used with your favorite specifications.

Specificationtitle

  • Frontage(mm)
    600
  • Depth(mm)
    400
  • Other
    Option
  • Color Details
    Stainless Steel
  • Shelf Panel Height(mm)
    35
  • Material
    SUS304
  • Finish
    BA
  • Note
    All shelf plates can be switched between dish type and flat type. However, when with drawer, the uppermost shelf plate is only dish type. (Flat type is not possible.) Also, the three-way upright structure cannot be switched.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)