(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Stainless Steel Tray Wagon

Stainless Steel Tray Wagon

Standard Unit Price:
11,490,449 IDR-
Days to Ship :
11 Day(s) or more

[Features]
· The tray can be attached and detached with complete freedom, and the tray alone can also be used.
· The tray can also be removed for cleaning, making it very convenient.
· The drainboard tray is suitable for cleanroom specifications.

Basic Specifications

  • Frontage(mm)
    490
  • Depth(mm)
    345
  • Number of Steps(Level)
    3
  • Color Details
    Stainless Steel
  • Caster
    75⌀ Nylon, Urethane Wheels SUS304 Fittings
  • Uniform Load Resistance(kg)
    50
  • Material
    SUS304
  • Finish
    #400
  • Delivery Status (Finished Product / Assembly Type)
    Finished product
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Height(mm)

Refine by

  • 865
  • 875
  • Clear
Specifications, type

Refine by

  • Tray Deep 1, Shallow 2
  • Drain Board Tray Shallow 3
  • Tray Shallow 3
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
875
Tray Deep 1, Shallow 2
11 Day(s) or more
11,680,157 IDR

Part Number : TW-1FSS
Days to Ship 11 Day(s) or more
Standard Unit Price 11,680,157 IDR
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    490
  • Depth(mm)
    345
  • Height(mm)
    875
  • Number of Steps(Level)
    3
  • Color Details
    Stainless Steel
  • Caster
    75⌀ Nylon, Urethane Wheels SUS304 Fittings
  • Uniform Load Resistance(kg)
    50
  • Material
    SUS304
  • Specifications, type
    Tray Deep 1, Shallow 2
  • Finish
    #400
  • Tray Inner Dimensions(mm)
    (Shallow) W475×D332×H48, (Deep) W475×D333×H82
  • Standard Equipment
    (Shallow) W435×D290×H46, (Deep) W425×D280×H80
  • Note
    Tray can be freely attached and detached
  • Delivery Status (Finished Product / Assembly Type)
    Finished product
  • Mass(kg)
    8
1 unit
865
Drain Board Tray Shallow 3
11 Day(s) or more
12,613,535 IDR

Part Number : TW-1MSS
Days to Ship 11 Day(s) or more
Standard Unit Price 12,613,535 IDR
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    490
  • Depth(mm)
    345
  • Height(mm)
    865
  • Number of Steps(Level)
    3
  • Color Details
    Stainless Steel
  • Caster
    75⌀ Nylon, Urethane Wheels SUS304 Fittings
  • Uniform Load Resistance(kg)
    50
  • Material
    SUS304
  • Specifications, type
    Drain Board Tray Shallow 3
  • Finish
    #400
  • Tray Inner Dimensions(mm)
    W475×D332×H48
  • Standard Equipment
    W435×D290×H46
  • Note
    Tray can be freely attached and detached. Drainboard tray is suitable for clean rooms.
  • Delivery Status (Finished Product / Assembly Type)
    Finished product
  • Mass(kg)
    8.5
1 unit
875
Tray Shallow 3
11 Day(s) or more
11,490,449 IDR

Part Number : TW-1SS
Days to Ship 11 Day(s) or more
Standard Unit Price 11,490,449 IDR
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    490
  • Depth(mm)
    345
  • Height(mm)
    875
  • Number of Steps(Level)
    3
  • Color Details
    Stainless Steel
  • Caster
    75⌀ Nylon, Urethane Wheels SUS304 Fittings
  • Uniform Load Resistance(kg)
    50
  • Material
    SUS304
  • Specifications, type
    Tray Shallow 3
  • Finish
    #400
  • Tray Inner Dimensions(mm)
    W475×D332×H48
  • Standard Equipment
    W435×D290×H46
  • Note
    Tray can be freely attached and detached
  • Delivery Status (Finished Product / Assembly Type)
    Finished product
  • Mass(kg)
    8.5

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)