(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Super Wagon With Drawer

Super Wagon With Drawer

Standard Unit Price:
12,638,889 IDR-
Days to Ship :
11 Day(s) or more

Same functions as conventional Super Special Wagons but also adopts smooth rails as a type with drawers.

[Features]
· Middle board: Stages can be adjusted with 50 mm pitch

Basic Specifications

  • Frontage(mm)
    750
  • Depth(mm)
    500
  • Height(mm)
    880
  • Number of Steps(Level)
    3
  • Color Details
    Sakae green
  • Drawer internal dimensions(mm)
    W626×D390×H104
  • Uniform Load Resistance(kg)
    150
  • Numbers of drawers
    1
  • Patent Registration
    No. 3437988
  • Middle shelf
    Stages can be adjusted with 50 mm pitch
  • Note
    Strut butt-weld method. Shelf plates can be switched between dish type and flat type
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
  • Mass(kg)
    32
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Caster

Refine by

  • 100⌀ Nylon, Urethane Wheels (2 Swivel/2 Fixed)
  • 100⌀ Rubber Wheels (2 Swivel/2 Fixed)
  • 100φ Rubber Wheels (4 Wheels Swivel)
  • 100⌀ Nylon, Urethane Wheels (4 Wheels Swivel)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
100⌀ Rubber Wheels (2 Swivel/2 Fixed)
11 Day(s) or more
12,638,889 IDR

Part Number : EKR-1C
Days to Ship 11 Day(s) or more
Standard Unit Price 12,638,889 IDR
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    750
  • Depth(mm)
    500
  • Height(mm)
    880
  • Number of Steps(Level)
    3
  • Color Details
    Sakae green
  • Caster
    100⌀ Rubber Wheels (2 Swivel/2 Fixed)
  • Drawer internal dimensions(mm)
    W626×D390×H104
  • Uniform Load Resistance(kg)
    150
  • Numbers of drawers
    1
  • Patent Registration
    No. 3437988
  • Middle shelf
    Stages can be adjusted with 50 mm pitch
  • Note
    Strut butt-weld method. Shelf plates can be switched between dish type and flat type
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
  • Mass(kg)
    32
1 unit
100φ Rubber Wheels (4 Wheels Swivel)
11 Day(s) or more
12,803,611 IDR

Part Number : EKR-1CJ
Days to Ship 11 Day(s) or more
Standard Unit Price 12,803,611 IDR
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    750
  • Depth(mm)
    500
  • Height(mm)
    880
  • Number of Steps(Level)
    3
  • Color Details
    Sakae green
  • Caster
    100φ Rubber Wheels (4 Wheels Swivel)
  • Drawer internal dimensions(mm)
    W626×D390×H104
  • Uniform Load Resistance(kg)
    150
  • Numbers of drawers
    1
  • Patent Registration
    No. 3437988
  • Middle shelf
    Stages can be adjusted with 50 mm pitch
  • Note
    Strut butt-weld method. Shelf plates can be switched between dish type and flat type
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
  • Mass(kg)
    32
1 unit
100⌀ Nylon, Urethane Wheels (4 Wheels Swivel)
11 Day(s) or more
13,136,111 IDR

Part Number : EKR-1CJNU
Days to Ship 11 Day(s) or more
Standard Unit Price 13,136,111 IDR
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    750
  • Depth(mm)
    500
  • Height(mm)
    880
  • Number of Steps(Level)
    3
  • Color Details
    Sakae green
  • Caster
    100⌀ Nylon, Urethane Wheels (4 Wheels Swivel)
  • Drawer internal dimensions(mm)
    W626×D390×H104
  • Uniform Load Resistance(kg)
    150
  • Numbers of drawers
    1
  • Patent Registration
    No. 3437988
  • Middle shelf
    Stages can be adjusted with 50 mm pitch
  • Note
    Strut butt-weld method. Shelf plates can be switched between dish type and flat type
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
  • Mass(kg)
    32
1 unit
100⌀ Nylon, Urethane Wheels (2 Swivel/2 Fixed)
11 Day(s) or more
12,971,389 IDR

Part Number : EKR-1CNU
Days to Ship 11 Day(s) or more
Standard Unit Price 12,971,389 IDR
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    750
  • Depth(mm)
    500
  • Height(mm)
    880
  • Number of Steps(Level)
    3
  • Color Details
    Sakae green
  • Caster
    100⌀ Nylon, Urethane Wheels (2 Swivel/2 Fixed)
  • Drawer internal dimensions(mm)
    W626×D390×H104
  • Uniform Load Resistance(kg)
    150
  • Numbers of drawers
    1
  • Patent Registration
    No. 3437988
  • Middle shelf
    Stages can be adjusted with 50 mm pitch
  • Note
    Strut butt-weld method. Shelf plates can be switched between dish type and flat type
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
  • Mass(kg)
    32

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)