(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Super Rack Wagon Spill Preventer

Super Rack Wagon Spill Preventer

Standard Unit Price:
428,889 IDR-
Days to Ship :
19 Day(s) or more

With rotation type spill prevention, operation is performed easily.

Basic Specifications

  • Other
    Option
  • Patent Registration
    Patent Pending
Part Number
Applicable Size

Refine by

  • Depth 450 mm
  • Depth 600 mm
  • Frontage 1220 mm
  • Frontage 1500 mm
  • Frontage 1800 mm
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Frontage 1220 mm
19 Day(s) or more
877,778 IDR

Part Number : SPR-12K
Days to Ship 19 Day(s) or more
Standard Unit Price 877,778 IDR

Specificationtitle

  • Other
    Option
  • Applicable Size
    Frontage 1220 mm
  • Patent Registration
    Patent Pending
  • Note
    -
Frontage 1500 mm
19 Day(s) or more
946,389 IDR

Part Number : SPR-15K
Days to Ship 19 Day(s) or more
Standard Unit Price 946,389 IDR

Specificationtitle

  • Other
    Option
  • Applicable Size
    Frontage 1500 mm
  • Patent Registration
    Patent Pending
  • Note
    -
Frontage 1800 mm
19 Day(s) or more
1,001,111 IDR

Part Number : SPR-18K
Days to Ship 19 Day(s) or more
Standard Unit Price 1,001,111 IDR

Specificationtitle

  • Other
    Option
  • Applicable Size
    Frontage 1800 mm
  • Patent Registration
    Patent Pending
  • Note
    -
Depth 450 mm
19 Day(s) or more
428,889 IDR

Part Number : SPR-45K
Days to Ship 19 Day(s) or more
Standard Unit Price 428,889 IDR

Specificationtitle

  • Other
    Option
  • Applicable Size
    Depth 450 mm
  • Patent Registration
    Patent Pending
  • Note
    The deep type cannot be used alone. For the installation of a deep type, 2 sets of the wide type (front and back) are required.
Depth 600 mm
19 Day(s) or more
527,222 IDR

Part Number : SPR-60K
Days to Ship 19 Day(s) or more
Standard Unit Price 527,222 IDR

Specificationtitle

  • Other
    Option
  • Applicable Size
    Depth 600 mm
  • Patent Registration
    Patent Pending
  • Note
    The deep type cannot be used alone. For the installation of a deep type, 2 sets of the wide type (front and back) are required.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)