(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Super Special Wagon With Drawer

Super Special Wagon With Drawer

Standard Unit Price:
10,818,925 IDR-
Days to Ship :
11 Day(s) or more

An angle type wagon with drawers that use smooth rails.
[Features]
· Middle shelf stages can be adjusted with 50 mm pitch.
· Shelf boards can be switched between flat type and dish type.
· Forward motion stabilizer brackets provided as standard equipment.
[Applications]
· Can be used as an auxiliary table in manufacturing plants or a table for shipping inspection or sorting in distribution warehouses.
· Includes drawers and so useful as a cabinet for storing small articles such as screws, manufacturing parts, tools, office supplies, etc.
· Can also be used as an auxiliary table.

Basic Specifications

  • Height(mm)
    880
  • Number of Steps(Level)
    3
  • Color Details
    Sakae green
  • Drawer (with/without)
    Included
  • Caster
    100φ Rubber Wheels
  • Set Contents (Accessories)
    2 forward motion stabilizer brackets provided
  • Numbers of drawers
    1
  • Patent Registration
    No. 3437988
  • Middle shelf
    Stages can be adjusted with 50 mm pitch
  • Note
    Forward motion stabilizer brackets provided as standard equipment. Strut butt-weld method. Shelf plates can be switched between dish type and flat type
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Frontage(mm)

Refine by

  • 600
  • 750
  • Clear
Depth(mm)

Refine by

  • 400
  • 500
  • Clear
Drawer internal dimensions(mm)

Refine by

  • W476×D340×H105
  • W626×D390×H104
  • Clear
Uniform Load Resistance(kg)

Refine by

  • 150
  • 200
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
600
400
W476×D340×H105
150
11 Day(s) or more
10,818,925 IDR

Part Number : SSW-112RC
Days to Ship 11 Day(s) or more
Standard Unit Price 10,818,925 IDR
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    600
  • Depth(mm)
    400
  • Height(mm)
    880
  • Number of Steps(Level)
    3
  • Color Details
    Sakae green
  • Drawer (with/without)
    Included
  • Caster
    100φ Rubber Wheels
  • Drawer internal dimensions(mm)
    W476×D340×H105
  • Set Contents (Accessories)
    2 forward motion stabilizer brackets provided
  • Uniform Load Resistance(kg)
    150
  • Numbers of drawers
    1
  • Patent Registration
    No. 3437988
  • Middle shelf
    Stages can be adjusted with 50 mm pitch
  • Note
    Forward motion stabilizer brackets provided as standard equipment. Strut butt-weld method. Shelf plates can be switched between dish type and flat type
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
  • Mass(kg)
    23
1 unit
750
500
W626×D390×H104
200
11 Day(s) or more
14,179,722 IDR

Part Number : SSW-222RC
Days to Ship 11 Day(s) or more
Standard Unit Price 14,179,722 IDR
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    750
  • Depth(mm)
    500
  • Height(mm)
    880
  • Number of Steps(Level)
    3
  • Color Details
    Sakae green
  • Drawer (with/without)
    Included
  • Caster
    100φ Rubber Wheels
  • Drawer internal dimensions(mm)
    W626×D390×H104
  • Set Contents (Accessories)
    2 forward motion stabilizer brackets provided
  • Uniform Load Resistance(kg)
    200
  • Numbers of drawers
    1
  • Patent Registration
    No. 3437988
  • Middle shelf
    Stages can be adjusted with 50 mm pitch
  • Note
    Forward motion stabilizer brackets provided as standard equipment. Strut butt-weld method. Shelf plates can be switched between dish type and flat type
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
  • Mass(kg)
    32

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)