(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Super Special Wagon / With Sliding Rack

Super Special Wagon / With Sliding Rack

Standard Unit Price:
11,643,889 IDR
Days to Ship :
11 Day(s) or more

Easy removal of articles stored in the middle shelf. Convenient slide shelf type is now available.

Basic Specifications

  • Frontage(mm)
    900
  • Depth(mm)
    600
  • Height(mm)
    880
  • Number of Steps(Level)
    3
  • Color Details
    Sakae green
  • Caster
    100φ Rubber Wheels
  • Set Contents (Accessories)
    2 forward motion stabilizer brackets provided
  • Uniform Load Resistance(kg)
    200
  • Patent Registration
    No. 3437988
  • Note
    Shelf plates can be switched between dish type and flat type. Ball slide rail adopted. A straight running stabilizer is standard equipment. "Strut butt-weld method". Slide rack 1 stage (can be changed at 50 mm pitch).
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
  • Mass(kg)
    42
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
11 Day(s) or more
11,643,889 IDR

Part Number : SSW-442S
Days to Ship 11 Day(s) or more
Standard Unit Price 11,643,889 IDR
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    900
  • Depth(mm)
    600
  • Height(mm)
    880
  • Number of Steps(Level)
    3
  • Color Details
    Sakae green
  • Caster
    100φ Rubber Wheels
  • Set Contents (Accessories)
    2 forward motion stabilizer brackets provided
  • Uniform Load Resistance(kg)
    200
  • Patent Registration
    No. 3437988
  • Note
    Shelf plates can be switched between dish type and flat type. Ball slide rail adopted. A straight running stabilizer is standard equipment. "Strut butt-weld method". Slide rack 1 stage (can be changed at 50 mm pitch).
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
  • Mass(kg)
    42

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)