(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Super / Super Special Wagon Cabinet

Super / Super Special Wagon Cabinet

Standard Unit Price:
5,055,556 IDR-
Days to Ship :
11 Day(s) or more

[Features]
· Improves wagon storage capacity.
· Uses ball slide rails for a smoother action on the drawers.

Basic Specifications

  • Other
    Option
  • Color Details
    Ivory
  • Numbers of drawers
    1 Tier
  • Uniform Load Resistance (Drawer)(kg)
    20 (Per level)
  • Note
    Uses Ball Slide Rails. Cannot be mounted on height adjustment type TEMR or TEKR.
Part Number
Applicable Size

Refine by

  • For W600 x D400 mm
  • For W750 x D500 mm
  • Clear
Width dimension(mm)

Refine by

  • 476
  • 626
  • Clear
Depth(mm)

Refine by

  • 340
  • 390
  • Clear
Height Dimension(mm)

Refine by

  • 104
  • 105
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
For W750 x D500 mm
626
390
104
11 Day(s) or more
6,748,333 IDR

Part Number : EK-CSETI
Days to Ship 11 Day(s) or more
Standard Unit Price 6,748,333 IDR

Specificationtitle

  • Other
    Option
  • Color Details
    Ivory
  • Applicable Size
    For W750 x D500 mm
  • Numbers of drawers
    1 Tier
  • Width dimension(mm)
    626
  • Depth(mm)
    390
  • Height Dimension(mm)
    104
  • Uniform Load Resistance (Drawer)(kg)
    20 (Per level)
  • Note
    Uses Ball Slide Rails. Cannot be mounted on height adjustment type TEMR or TEKR.
For W600 x D400 mm
476
340
105
11 Day(s) or more
5,055,556 IDR

Part Number : EM-CSETI
Days to Ship 11 Day(s) or more
Standard Unit Price 5,055,556 IDR

Specificationtitle

  • Other
    Option
  • Color Details
    Ivory
  • Applicable Size
    For W600 x D400 mm
  • Numbers of drawers
    1 Tier
  • Width dimension(mm)
    476
  • Depth(mm)
    340
  • Height Dimension(mm)
    105
  • Uniform Load Resistance (Drawer)(kg)
    20 (Per level)
  • Note
    Uses Ball Slide Rails. Cannot be mounted on height adjustment type TEMR or TEKR.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)