(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Super / Super Special Wagon Optional Mount

Super / Super Special Wagon Optional Mount

Standard Unit Price:
5,209,722 IDR-
Days to Ship :
11 Day(s) or more

Shelf board under the top plate is convenient for neatly storing small objects.

[Features]
· Improves storage capacity significantly by simply placing over the top shelf of the New Pearl Wagon.
· The height to the top is 1,100 mm (when mounted on a wagon with height 880 mm).

Basic Specifications

  • Other
    Option
  • Color Details
    Sakae green
  • Uniform Load Resistance(kg)
    30
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
Part Number
Applicable Size

Refine by

  • For W600 x D400 mm
  • For W750 x D500 mm
  • Clear
Width dimension(mm)

Refine by

  • 605
  • Clear
Depth(mm)

Refine by

  • 390
  • Clear
Height Dimension(mm)

Refine by

  • 336
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
For W750 x D500 mm
-
-
-
11 Day(s) or more
6,429,857 IDR

Part Number : K-OPK
Days to Ship 11 Day(s) or more
Standard Unit Price 6,429,857 IDR

Specificationtitle

  • Other
    Option
  • Color Details
    Sakae green
  • Applicable Size
    For W750 x D500 mm
  • Uniform Load Resistance(kg)
    30
  • Width dimension(mm)
    -
  • Depth(mm)
    -
  • Height Dimension(mm)
    -
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
  • Mass(kg)
    11
For W600 x D400 mm
605
390
336
11 Day(s) or more
5,209,722 IDR

Part Number : M-OPK
Days to Ship 11 Day(s) or more
Standard Unit Price 5,209,722 IDR

Specificationtitle

  • Other
    Option
  • Color Details
    Sakae green
  • Applicable Size
    For W600 x D400 mm
  • Uniform Load Resistance(kg)
    30
  • Width dimension(mm)
    605
  • Depth(mm)
    390
  • Height Dimension(mm)
    336
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
  • Mass(kg)
    9

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)