(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Super / Super Special Wagon Optional Punching Panel Mount

Super / Super Special Wagon Optional Punching Panel Mount

Standard Unit Price:
4,127,222 IDR-
Days to Ship :
11 Day(s) or more

Products with a strut width other than 25 mm cannot be mounted

Basic Specifications

  • Other
    Option
  • Depth(mm)
    22
  • Height Dimension(mm)
    429
  • Note
    22.5 pitch, 2010 model (cannot be mounted to older type 19.5 pitch hooks). Products with a strut width other than 42.5 mm cannot be mounted.
Part Number
Color Details

Refine by

  • Ivory
  • Sakae green
  • Clear
Compatible Model

Refine by

  • EKR・KR・KN・SSW-22□R(I)
  • EMR・KMR・KMN・SSW-11□R(I)
  • Clear
Width dimension(mm)

Refine by

  • 574
  • 724
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Ivory
EKR・KR・KN・SSW-22□R(I)
724
11 Day(s) or more
4,503,056 IDR

Part Number : WK-PKNI
Days to Ship 11 Day(s) or more
Standard Unit Price 4,503,056 IDR

Specificationtitle

  • Other
    Option
  • Color Details
    Ivory
  • Compatible Model
    EKR・KR・KN・SSW-22□R(I)
  • Width dimension(mm)
    724
  • Depth(mm)
    22
  • Height Dimension(mm)
    429
  • Note
    22.5 pitch, 2010 model (cannot be mounted to older type 19.5 pitch hooks). Products with a strut width other than 42.5 mm cannot be mounted.
Sakae green
EMR・KMR・KMN・SSW-11□R(I)
574
11 Day(s) or more
4,127,222 IDR

Part Number : WM-PKN
Days to Ship 11 Day(s) or more
Standard Unit Price 4,127,222 IDR

Specificationtitle

  • Other
    Option
  • Color Details
    Sakae green
  • Compatible Model
    EMR・KMR・KMN・SSW-11□R(I)
  • Width dimension(mm)
    574
  • Depth(mm)
    22
  • Height Dimension(mm)
    429
  • Note
    22.5 pitch, 2010 model (cannot be mounted to older type 19.5 pitch hooks). Products with a strut width other than 42.5 mm cannot be mounted.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)