(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Super (Special) Wagon Cabinet

Super (Special) Wagon Cabinet

Standard Unit Price:
5,055,556 IDR
Days to Ship :
11 Day(s) or more

Optional cabinet for Super cart and Super Special cart.
[Features]
·Optional cabinet for replacement and addition, for Super carts and Super Special cart.
·Uniformly distributed load capacity (per drawer): 20 kg.
·Ball slide rail used.
[Applications]
·For replacement or addition.

Basic Specifications

  • Other
    Option
  • Color Details
    Green
  • Applicable Size
    For W600 x D400 mm
  • Uniform Load Resistance (Shelf, per level)(kg)
    20
  • Note
    Uses Ball Slide Rails
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
11 Day(s) or more
5,055,556 IDR

Part Number : EM-CSET
Days to Ship 11 Day(s) or more
Standard Unit Price 5,055,556 IDR

Specificationtitle

  • Other
    Option
  • Color Details
    Green
  • Applicable Size
    For W600 x D400 mm
  • Uniform Load Resistance (Shelf, per level)(kg)
    20
  • Note
    Uses Ball Slide Rails

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)