(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Super (Special) Wagon Optional Middle Shelf MA-1N

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Super (Special) Wagon Optional Middle Shelf
Part Number: MA-1N

Standard Unit Price: 1,412,222 IDR Special Price 1,412,222 IDR
Days to Ship: 19 Day(s) or more

Options for the Super Wagon / Super Special Wagon.

Specificationtitle

  • Frontage(mm)
    600
  • Depth(mm)
    400
  • Other
    Option
  • Color Details
    Green
  • Applicable Size
    For W600 x D400 mm
  • Shelf Panel Height(mm)
    50

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)