(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Option Top Plate

Option Top Plate

Standard Unit Price:
4,071,667 IDR-
Days to Ship :
11 Day(s) or more

Ideal as a top board for light work.

Basic Specifications

  • Other
    Option
  • Height Dimension(mm)
    21
Part Number
Frontage(mm)

Refine by

  • 750
  • 900
  • Clear
Depth(mm)

Refine by

  • 500
  • 600
  • Clear
Color Details

Refine by

  • Green
  • Ivory
  • Clear
Top Plate Material

Refine by

  • Polyester top board
  • Sakae-leum
  • Sakae-leum top plate
  • Clear
Applicable Size

Refine by

  • For W600 x D400 mm
  • For W750 x D500 mm
  • Clear
Compatible Model

Refine by

  • CS Super Wagon, CS Special Wagon
  • Super Special Wagon, Super Wagon / Super Special Wagon
  • Super Wagon / Super Special Wagon
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
900
600
Green
Sakae-leum
For W750 x D500 mm
CS Super Wagon, CS Special Wagon
11 Day(s) or more
5,954,167 IDR

Part Number : CM-9060FTSET
Days to Ship 11 Day(s) or more
Standard Unit Price 5,954,167 IDR

Specificationtitle

  • Frontage(mm)
    900
  • Depth(mm)
    600
  • Other
    Option
  • Color Details
    Green
  • Top Plate Material
    Sakae-leum
  • Applicable Size
    For W750 x D500 mm
  • Compatible Model
    CS Super Wagon, CS Special Wagon
  • Width dimension(mm)
    900
  • Depth(mm)
    600
  • Height Dimension(mm)
    21
750
500
Ivory
Polyester top board
For W600 x D400 mm
Super Wagon / Super Special Wagon
11 Day(s) or more
4,071,667 IDR

Part Number : W-7550PTISET
Days to Ship 11 Day(s) or more
Standard Unit Price 4,071,667 IDR

Specificationtitle

  • Frontage(mm)
    750
  • Depth(mm)
    500
  • Other
    Option
  • Color Details
    Ivory
  • Top Plate Material
    Polyester top board
  • Applicable Size
    For W600 x D400 mm
  • Compatible Model
    Super Wagon / Super Special Wagon
  • Width dimension(mm)
    750
  • Depth(mm)
    500
  • Height Dimension(mm)
    21
750
500
Green
Sakae-leum top plate
For W600 x D400 mm
Super Special Wagon, Super Wagon / Super Special Wagon
11 Day(s) or more
4,071,667 IDR

Part Number : W-7550TSET
Days to Ship 11 Day(s) or more
Standard Unit Price 4,071,667 IDR

Specificationtitle

  • Frontage(mm)
    750
  • Depth(mm)
    500
  • Other
    Option
  • Color Details
    Green
  • Top Plate Material
    Sakae-leum top plate
  • Applicable Size
    For W600 x D400 mm
  • Compatible Model
    Super Special Wagon, Super Wagon / Super Special Wagon
  • Width dimension(mm)
    750
  • Depth(mm)
    500
  • Height Dimension(mm)
    21

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)