(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Optional Rectilinear Stabilizer

Optional Rectilinear Stabilizer

Standard Unit Price:
280,977 IDR-
Days to Ship :
19 Day(s) or more

Features outstanding rectilinearity. Ideal for work involving large amounts of movement. Can be used mounted onto the currently used wagon.

Basic Specifications

  • Other
    Option
  • Set Contents (Accessories)
    2 units 1 set
  • Patent Registration
    Patent Pending
  • Note
    Please verify the width of casters prior to ordering.
  • Capacity
    1 Pack (2 pcs.)
Part Number
Capacity

Refine by

  • 1 Pack (2 pcs.)
  • Clear
Compatible Model

Refine by

  • For New Pearl Wagon, For Box Wagon, For Stainless Steel New Pearl Wagon (Usable at fixture width 36 mm)
  • For New Pearl Wagon (Usable at fixture width 50 mm)
  • Clear
Fitting Width

Refine by

  • 36mm
  • 50mm
  • Clear
Specifications, type

Refine by

  • For steel nut (support, for φ25.4 mm)
  • Steel Nut (for φ31.8)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (2 pcs.)
For New Pearl Wagon, For Box Wagon, For Stainless Steel New Pearl Wagon (Usable at fixture width 36 mm)
36mm
For steel nut (support, for φ25.4 mm)
19 Day(s) or more
280,977 IDR

Part Number : JK-B
Days to Ship 19 Day(s) or more
Standard Unit Price 280,977 IDR
Quantity 1 Pack (2 pcs.)

Specificationtitle

  • Other
    Option
  • Compatible Model
    For New Pearl Wagon, For Box Wagon, For Stainless Steel New Pearl Wagon (Usable at fixture width 36 mm)
  • Set Contents (Accessories)
    2 units 1 set
  • Fitting Width
    36mm
  • Specifications, type
    For steel nut (support, for φ25.4 mm)
  • Patent Registration
    Patent Pending
  • Note
    Please verify the width of casters prior to ordering.
1 Pack (2 pcs.)
For New Pearl Wagon (Usable at fixture width 50 mm)
50mm
Steel Nut (for φ31.8)
19 Day(s) or more
463,889 IDR

Part Number : JK-CK
Days to Ship 19 Day(s) or more
Standard Unit Price 463,889 IDR
Quantity 1 Pack (2 pcs.)

Specificationtitle

  • Other
    Option
  • Compatible Model
    For New Pearl Wagon (Usable at fixture width 50 mm)
  • Set Contents (Accessories)
    2 units 1 set
  • Fitting Width
    50mm
  • Specifications, type
    Steel Nut (for φ31.8)
  • Patent Registration
    Patent Pending
  • Note
    Please verify the width of casters prior to ordering.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)