(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Set of Optional Drawers for CSS/CSP

Set of Optional Drawers for CSS/CSP

Standard Unit Price:
4,954,167 IDR-
Days to Ship :
11 Day(s) or more

Optional drawer set for CS Special cart and New CS Super cart
[Features]
·If you want to install 2 drawers on the top, you need a metal fitting (custom order) dedicated for the 2-tier drawers.
·H600 type (H620 type with top plate) cannot be installed.
[Applications]
・ Drawer for CS Special Cart / New CS Super Cart

Basic Specifications

  • Other
    Option
  • Set Contents (Accessories)
    1 drawer stage
  • Uniform Load Resistance (Drawer)(kg)
    20 (Per level)
Part Number
Color Details

Refine by

  • Ivory
  • Sakae green
  • Clear
Internal dimensions frontage(mm)

Refine by

  • 476
  • 626
  • Clear
Internal dimensions depth(mm)

Refine by

  • 340
  • 390
  • Clear
Internal dimensions height(mm)

Refine by

  • 104
  • 105
  • Clear
Applicable Size

Refine by

  • For W600 x D400 mm
  • For W750 x D500 mm
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Sakae green
626
390
104
For W750 x D500 mm
11 Day(s) or more
6,617,500 IDR

Part Number : CK-CSET
Days to Ship 11 Day(s) or more
Standard Unit Price 6,617,500 IDR

Specificationtitle

  • Other
    Option
  • Color Details
    Sakae green
  • Internal dimensions frontage(mm)
    626
  • Internal dimensions depth(mm)
    390
  • Internal dimensions height(mm)
    104
  • Applicable Size
    For W750 x D500 mm
  • Set Contents (Accessories)
    1 drawer stage
  • Uniform Load Resistance (Drawer)(kg)
    20 (Per level)
Ivory
626
390
104
For W750 x D500 mm
11 Day(s) or more
6,617,500 IDR

Part Number : CK-CSETI
Days to Ship 11 Day(s) or more
Standard Unit Price 6,617,500 IDR

Specificationtitle

  • Other
    Option
  • Color Details
    Ivory
  • Internal dimensions frontage(mm)
    626
  • Internal dimensions depth(mm)
    390
  • Internal dimensions height(mm)
    104
  • Applicable Size
    For W750 x D500 mm
  • Set Contents (Accessories)
    1 drawer stage
  • Uniform Load Resistance (Drawer)(kg)
    20 (Per level)
Sakae green
476
340
105
For W600 x D400 mm
11 Day(s) or more
4,954,167 IDR

Part Number : CM-CSET
Days to Ship 11 Day(s) or more
Standard Unit Price 4,954,167 IDR

Specificationtitle

  • Other
    Option
  • Color Details
    Sakae green
  • Internal dimensions frontage(mm)
    476
  • Internal dimensions depth(mm)
    340
  • Internal dimensions height(mm)
    105
  • Applicable Size
    For W600 x D400 mm
  • Set Contents (Accessories)
    1 drawer stage
  • Uniform Load Resistance (Drawer)(kg)
    20 (Per level)
Ivory
476
340
105
For W600 x D400 mm
11 Day(s) or more
4,954,167 IDR

Part Number : CM-CSETI
Days to Ship 11 Day(s) or more
Standard Unit Price 4,954,167 IDR

Specificationtitle

  • Other
    Option
  • Color Details
    Ivory
  • Internal dimensions frontage(mm)
    476
  • Internal dimensions depth(mm)
    340
  • Internal dimensions height(mm)
    105
  • Applicable Size
    For W600 x D400 mm
  • Set Contents (Accessories)
    1 drawer stage
  • Uniform Load Resistance (Drawer)(kg)
    20 (Per level)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)