(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Ecological Antistatic Hat (Round Apollo Type)

Click this image to zoom it.

Move the mouse over the image to zoom

Ecological Antistatic Hat (Round Apollo Type)

Standard Unit Price:
434,710 IDR-
Days to Ship :
8 Day(s) or more

A protective safety cap made of anti-static material.
[Features]
· A dirt-resistant, sweat-absorbent, fast drying and anti-static product which produces low levels of dust.
· With a round Apollo type brim.
· An Eco mark certified product made from new raw materials that can be collected and recycled (chemically recycled)
· AquaDry gabardine. (100% polyester)
· Uses 55% recycled materials in compliance with Green Purchasing Guidelines.
[Applications]
· Ideal for use in cases where anti-static products are needed.

Basic Specifications

  • Product Model
    Cap
  • Specifications
    Cap included
  • Charge Processing
    Included
  • Mass(g)
    50
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Blue
  • Green
  • Pink
  • Other colors
  • Clear
Size

Refine by

  • M
  • L
  • LL
  • Clear
Color Detail

Refine by

  • Rose Pink
  • Sax
  • Silver
  • Spray Green
  • Clear
Head circumference(cm)

Refine by

  • 57~59
  • 59~61
  • 61~63
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Blue
L
Sax
59~61
8 Day(s) or more
438,555 IDR

Part Number : 90079-016-L
Days to Ship 8 Day(s) or more
Standard Unit Price 438,555 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Cap
  • Specifications
    Cap included
  • Charge Processing
    Included
  • Color
    Blue
  • Size
    L
  • Color Detail
    Sax
  • Head circumference(cm)
    59~61
  • Mass(g)
    50
1 pc.
Blue
LL
Sax
61~63
12 Day(s) or more
434,710 IDR

Part Number : 90079-016-LL
Days to Ship 12 Day(s) or more
Standard Unit Price 434,710 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Cap
  • Specifications
    Cap included
  • Charge Processing
    Included
  • Color
    Blue
  • Size
    LL
  • Color Detail
    Sax
  • Head circumference(cm)
    61~63
  • Mass(g)
    50
1 pc.
Blue
M
Sax
57~59
8 Day(s) or more
438,555 IDR

Part Number : 90079-016-M
Days to Ship 8 Day(s) or more
Standard Unit Price 438,555 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Cap
  • Specifications
    Cap included
  • Charge Processing
    Included
  • Color
    Blue
  • Size
    M
  • Color Detail
    Sax
  • Head circumference(cm)
    57~59
  • Mass(g)
    50
1 pc.
Other colors
L
Silver
59~61
12 Day(s) or more
434,710 IDR

Part Number : 90079-036-L
Days to Ship 12 Day(s) or more
Standard Unit Price 434,710 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Cap
  • Specifications
    Cap included
  • Charge Processing
    Included
  • Color
    Other colors
  • Size
    L
  • Color Detail
    Silver
  • Head circumference(cm)
    59~61
  • Mass(g)
    50
1 pc.
Other colors
LL
Silver
61~63
12 Day(s) or more
434,710 IDR

Part Number : 90079-036-LL
Days to Ship 12 Day(s) or more
Standard Unit Price 434,710 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Cap
  • Specifications
    Cap included
  • Charge Processing
    Included
  • Color
    Other colors
  • Size
    LL
  • Color Detail
    Silver
  • Head circumference(cm)
    61~63
  • Mass(g)
    50
1 pc.
Other colors
M
Silver
57~59
12 Day(s) or more
434,710 IDR

Part Number : 90079-036-M
Days to Ship 12 Day(s) or more
Standard Unit Price 434,710 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Cap
  • Specifications
    Cap included
  • Charge Processing
    Included
  • Color
    Other colors
  • Size
    M
  • Color Detail
    Silver
  • Head circumference(cm)
    57~59
  • Mass(g)
    50
1 pc.
Green
L
Spray Green
59~61
12 Day(s) or more
434,710 IDR

Part Number : 90079-104-L
Days to Ship 12 Day(s) or more
Standard Unit Price 434,710 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Cap
  • Specifications
    Cap included
  • Charge Processing
    Included
  • Color
    Green
  • Size
    L
  • Color Detail
    Spray Green
  • Head circumference(cm)
    59~61
  • Mass(g)
    50
1 pc.
Green
LL
Spray Green
61~63
12 Day(s) or more
434,710 IDR

Part Number : 90079-104-LL
Days to Ship 12 Day(s) or more
Standard Unit Price 434,710 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Cap
  • Specifications
    Cap included
  • Charge Processing
    Included
  • Color
    Green
  • Size
    LL
  • Color Detail
    Spray Green
  • Head circumference(cm)
    61~63
  • Mass(g)
    50
1 pc.
Green
M
Spray Green
57~59
12 Day(s) or more
434,710 IDR

Part Number : 90079-104-M
Days to Ship 12 Day(s) or more
Standard Unit Price 434,710 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Cap
  • Specifications
    Cap included
  • Charge Processing
    Included
  • Color
    Green
  • Size
    M
  • Color Detail
    Spray Green
  • Head circumference(cm)
    57~59
  • Mass(g)
    50
1 pc.
Pink
L
Rose Pink
59~61
12 Day(s) or more
434,710 IDR

Part Number : 90079-129-L
Days to Ship 12 Day(s) or more
Standard Unit Price 434,710 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Cap
  • Specifications
    Cap included
  • Charge Processing
    Included
  • Color
    Pink
  • Size
    L
  • Color Detail
    Rose Pink
  • Head circumference(cm)
    59~61
  • Mass(g)
    50
1 pc.
Pink
LL
Rose Pink
61~63
12 Day(s) or more
434,710 IDR

Part Number : 90079-129-LL
Days to Ship 12 Day(s) or more
Standard Unit Price 434,710 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Cap
  • Specifications
    Cap included
  • Charge Processing
    Included
  • Color
    Pink
  • Size
    LL
  • Color Detail
    Rose Pink
  • Head circumference(cm)
    61~63
  • Mass(g)
    50
1 pc.
Pink
M
Rose Pink
57~59
12 Day(s) or more
434,710 IDR

Part Number : 90079-129-M
Days to Ship 12 Day(s) or more
Standard Unit Price 434,710 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Cap
  • Specifications
    Cap included
  • Charge Processing
    Included
  • Color
    Pink
  • Size
    M
  • Color Detail
    Rose Pink
  • Head circumference(cm)
    57~59
  • Mass(g)
    50

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)