(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Work Bench Option Cabinet Sakae Green Width (mm) 500 NKL-22C

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Work Bench Option Cabinet Sakae Green Width (mm) 500
Part Number: NKL-22C

Standard Unit Price: 9,553,846 IDR Special Price 9,553,846 IDR
Quantity: 1 unit
Days to Ship: Quote

Optional cabinet dedicated for workbenches.
[Features]
・ Convenient for organizing small accessories that are used frequently during work.
・ It can be retrofitted to existing Sakae workbenches.
[Applications]
・ As a convenient storage space for your workbenches at a shipping site, inspection/packaging/assembly line, etc., to keep small accessories or tools.

Specifications of NKL-22C

  • Product Type
    Work bench attachment
  • Assembly / Completion
    Finished product
  • Main body: option
    Option
  • Details Type
    2 drawer stages
  • Color
    Sakae green
  • Applicable Size(mm)
    Work bench depth dimensions: 900
  • Width dimension(mm)
    500
  • Depth(mm)
    500
  • Height Dimension(mm)
    224
  • Mass(kg)
    14
  • Accessory
    Cabinet Mounting Brackets x 2
  • Specifications
    With a Key

Please check the type/dimensions/specifications of the part NKL-22C in the Work Bench Option Cabinet Sakae Green Width (mm) 500 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)