(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
1WAY Bag

1WAY Bag

Standard Unit Price:
280,639 IDR
Days to Ship :
11 Day(s) or more

Size ideal for easy usage. This all-purpose small items bag can be used in all manner of settings.

Basic Specifications

  • Product Model
    Bag
  • Product Applications
    Carrier Bag
  • Features
    Starting with mobile phones and digital cameras, this accessory bag can be used for various items and occasions.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Length(mm)

Refine by

  • 145
  • 150
  • Clear
Width(mm)

Refine by

  • 125
  • 130
  • 140
  • Clear
Depth(mm)

Refine by

  • 65
  • 80
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
150
125
65
11 Day(s) or more
280,639 IDR

Part Number : RB-03
Days to Ship 11 Day(s) or more
Standard Unit Price 280,639 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Bag
  • Product Applications
    Carrier Bag
  • Length(mm)
    150
  • Width(mm)
    125
  • Depth(mm)
    65
  • Features
    Starting with mobile phones and digital cameras, this accessory bag can be used for various items and occasions.
1 pc.
150
140
65
11 Day(s) or more
280,639 IDR

Part Number : RB-04
Days to Ship 11 Day(s) or more
Standard Unit Price 280,639 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Bag
  • Product Applications
    Carrier Bag
  • Length(mm)
    150
  • Width(mm)
    140
  • Depth(mm)
    65
  • Features
    Starting with mobile phones and digital cameras, this accessory bag can be used for various items and occasions.
1 pc.
145
130
80
11 Day(s) or more
280,639 IDR

Part Number : RB-05
Days to Ship 11 Day(s) or more
Standard Unit Price 280,639 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Bag
  • Product Applications
    Carrier Bag
  • Length(mm)
    145
  • Width(mm)
    130
  • Depth(mm)
    80
  • Features
    Starting with mobile phones and digital cameras, this accessory bag can be used for various items and occasions.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)