(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Cutter Case, Black Line 200 × 70 × 45 mm

Cutter Case, Black Line 200 × 70 × 45 mm

Standard Unit Price:
216,345 IDR
Days to Ship :
11 Day(s) or more

[Features]
· The appearance of this carefully finished leather changes with long-term use.
· Use it for a while, and cultivate a piece that's uniquely you.

Basic Specifications

  • Product Model
    Box / Case
  • Product Applications
    Tool Holder
  • Length(mm)
    200
  • Width(mm)
    70
  • Depth(mm)
    45
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
11 Day(s) or more
216,345 IDR

Part Number : BL-33
Days to Ship 11 Day(s) or more
Standard Unit Price 216,345 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Box / Case
  • Product Applications
    Tool Holder
  • Length(mm)
    200
  • Width(mm)
    70
  • Depth(mm)
    45

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)