(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Multipurpose Tool Holster, Real Black Series Width (mm) 85

Multipurpose Tool Holster, Real Black Series Width (mm) 85

Standard Unit Price:
278,587 IDR
Days to Ship :
11 Day(s) or more

[Features]
· The appearance of this carefully finished leather changes with long-term use.
· Use it for a while, and cultivate a piece that's uniquely you.

Basic Specifications

  • Product Model
    Box / Case
  • Product Applications
    Tool Holder
  • Length(mm)
    270
  • Width(mm)
    85
  • Depth(mm)
    35
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
11 Day(s) or more
278,587 IDR

Part Number : BL-32
Days to Ship 11 Day(s) or more
Standard Unit Price 278,587 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Box / Case
  • Product Applications
    Tool Holder
  • Length(mm)
    270
  • Width(mm)
    85
  • Depth(mm)
    35

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)