(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Pliers 8 Inch Width (mm) 70 – 170

Pliers 8 Inch Width (mm) 70 – 170

Standard Unit Price:
184,654 IDR-
Days to Ship :
11 Day(s) or more

[Features]
· The appearance of this carefully finished leather changes with long-term use.
· Use it for a while, and cultivate a piece that's uniquely you.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Length(mm)

Refine by

  • 160
  • 170
  • 195
  • 225
  • Clear
Width(mm)

Refine by

  • 70
  • 90
  • 115
  • 170
  • Clear
Depth(mm)

Refine by

  • 35
  • 45
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
195
70
35
11 Day(s) or more
184,654 IDR

Part Number : BL-81
Days to Ship 11 Day(s) or more
Standard Unit Price 184,654 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Box / Case
  • Product Applications
    Tool Holder
  • Length(mm)
    195
  • Width(mm)
    70
  • Depth(mm)
    35
1 pc.
170
115
35
11 Day(s) or more
253,508 IDR

Part Number : BL-82
Days to Ship 11 Day(s) or more
Standard Unit Price 253,508 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Box / Case
  • Product Applications
    Tool Holder
  • Length(mm)
    170
  • Width(mm)
    115
  • Depth(mm)
    35
1 pc.
160
170
35
11 Day(s) or more
346,300 IDR

Part Number : BL-83
Days to Ship 11 Day(s) or more
Standard Unit Price 346,300 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Box / Case
  • Product Applications
    Tool Holder
  • Length(mm)
    160
  • Width(mm)
    170
  • Depth(mm)
    35
1 pc.
225
90
45
11 Day(s) or more
397,598 IDR

Part Number : BL-84
Days to Ship 11 Day(s) or more
Standard Unit Price 397,598 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Box / Case
  • Product Applications
    Tool Holder
  • Length(mm)
    225
  • Width(mm)
    90
  • Depth(mm)
    45

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)