(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
General Purpose Case

General Purpose Case

Standard Unit Price:
346,300 IDR-
Days to Ship :
11 Day(s) or more

[Features]
· Across the Top Delma Leather Line.
· Craftsman's authentic leather tool bag.

Basic Specifications

  • Product Model
    Box / Case
  • Product Applications
    Parts Case
  • Length(mm)
    190
  • Width(mm)
    170
  • Features
    Real leather toolbag, artisanal.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
11 Day(s) or more
346,300 IDR

Part Number : DM-20
Days to Ship 11 Day(s) or more
Standard Unit Price 346,300 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Box / Case
  • Product Applications
    Parts Case
  • Length(mm)
    190
  • Width(mm)
    170
  • Features
    Real leather toolbag, artisanal.
1 pc.
11 Day(s) or more
364,722 IDR

Part Number : DM-21
Days to Ship 11 Day(s) or more
Standard Unit Price 364,722 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Box / Case
  • Product Applications
    Parts Case
  • Length(mm)
    190
  • Width(mm)
    170
  • Features
    Real leather toolbag, artisanal.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)