(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 6:00 2/3/2025 sampai dengan 5:00 pada tanggal 3/3. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 2/3 to 5:00 (WIB) 3/3/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Multipurpose Tool Holster, Case Leather Series Width (mm) 85

Multipurpose Tool Holster, Case Leather Series Width (mm) 85

Standard Unit Price:
318,941 IDR
Days to Ship :
11 Day(s) or more

[Features]
· Authentic leather tool bag that has been skillfully tanned.
· The appearance of natural leather matures with use, expressing its innate beauty.

Basic Specifications

  • Product Model
    Box / Case
  • Product Applications
    Tool Holder
  • Length(mm)
    270
  • Width(mm)
    85
  • Depth(mm)
    35
  • Features
    High-quality material is used for this genuine tool case implementing high-tech "tanning". The natural texture changes expression as it is used and the original leather beauty is brought out.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
11 Day(s) or more
318,941 IDR

Part Number : SL-32
Days to Ship 11 Day(s) or more
Standard Unit Price 318,941 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Box / Case
  • Product Applications
    Tool Holder
  • Length(mm)
    270
  • Width(mm)
    85
  • Depth(mm)
    35
  • Features
    High-quality material is used for this genuine tool case implementing high-tech "tanning". The natural texture changes expression as it is used and the original leather beauty is brought out.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)