(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Iron Tool Case 4

Iron Tool Case 4

Standard Unit Price:
406,262 IDR
Days to Ship :
11 Day(s) or more

I'm wearing a new style called functionality.

[Features]
· Expertise takes form.
· The RAUZ Series supports a diverse range of applications.
· Chalk can be easily accessed, simply by sliding the knob on the side.

Basic Specifications

  • Product Model
    Box / Case
  • Product Applications
    Parts Case
  • Length(mm)
    130
  • Width(mm)
    90
  • Features
    Independent form that gives rise to new functions. Stylish design that allows for application to a variety of scenarios. Genuine value that can be used in a wide range of fields from the workplace to the town.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
11 Day(s) or more
406,262 IDR

Part Number : VX-008
Days to Ship 11 Day(s) or more
Standard Unit Price 406,262 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Box / Case
  • Product Applications
    Parts Case
  • Length(mm)
    130
  • Width(mm)
    90
  • Features
    Independent form that gives rise to new functions. Stylish design that allows for application to a variety of scenarios. Genuine value that can be used in a wide range of fields from the workplace to the town.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)