(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Nail Bag with Gusset PS-33R

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Nail Bag with Gusset
Part Number: PS-33R

Standard Unit Price: 679,168 IDR Special Price 679,168 IDR
Quantity: 1 pc.
Days to Ship: 11 Day(s) or more

Stronger and tougher: the most powerful genes have arrived.

[Features]
· Uses 160-Denier, super durable material with hardness in its DNA.
· Reinforced with padding / D-ring / reinforced with PP tape / belt loops reinforced to prevent twisting.

Specificationtitle

  • Product Model
    Bag
  • Product Applications
    Tool Holder
  • Length(mm)
    230
  • Width(mm)
    170
  • Depth(mm)
    110
  • Features
    Stronger and tougher. Uses rigid DNA and ultra-rugged 160 Denier.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)