(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Waist Side Bag

Waist Side Bag

Standard Unit Price:
237,092 IDR-
Days to Ship :
8 Day(s) or more

Stronger and tougher: the most powerful genes have arrived.

[Features]
· Uses 160-Denier, super durable material with hardness in its DNA.
· Reinforced with padding / D-ring / reinforced with PP tape / belt loops reinforced to prevent twisting.

Basic Specifications

  • Product Model
    Bag
  • Product Applications
    Carrier Bag
  • Depth(mm)
    50
  • Features
    Stronger and tougher. Uses rigid DNA and ultra-rugged 160 Denier.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Length(mm)

Refine by

  • 95
  • 170
  • Clear
Width(mm)

Refine by

  • 115
  • 125
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
95
125
8 Day(s) or more
237,092 IDR

Part Number : PS-75R
Days to Ship 8 Day(s) or more
Standard Unit Price 237,092 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Bag
  • Product Applications
    Carrier Bag
  • Length(mm)
    95
  • Width(mm)
    125
  • Depth(mm)
    50
  • Features
    Stronger and tougher. Uses rigid DNA and ultra-rugged 160 Denier.
1 pc.
170
115
11 Day(s) or more
367,959 IDR

Part Number : PS-76R
Days to Ship 11 Day(s) or more
Standard Unit Price 367,959 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Bag
  • Product Applications
    Carrier Bag
  • Length(mm)
    170
  • Width(mm)
    115
  • Depth(mm)
    50
  • Features
    Stronger and tougher. Uses rigid DNA and ultra-rugged 160 Denier.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)