(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Pruning Shears Case Width (mm) 95 NA-40

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Pruning Shears Case Width (mm) 95
Part Number: NA-40

Standard Unit Price: 248,036 IDR Special Price 248,036 IDR
Quantity: 1 pc.
Days to Ship: 11 Day(s) or more

[Features]
· High quality tool bag designed for performance.
· Designed to be simple and easy to use, with a wide range of variations.
· Includes belt loops and hanging rings.
· 2-way specification lets you both pass items through and hang them from the belt.

Specificationtitle

  • Product Model
    Box / Case
  • Product Applications
    Tool Holder
  • Width(mm)
    95
  • Height(mm)
    255
  • Features
    High-quality tool bag created in the pursuit of performance

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)