(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
General Purpose Parts Waist Bag

General Purpose Parts Waist Bag

Standard Unit Price:
301,111 IDR-
Days to Ship :
8 Day(s) or more

[Features]
· High quality tool bag designed for performance.
· Designed to be simple and easy to use, with a wide range of variations.

Basic Specifications

  • Product Model
    Bag
  • Product Applications
    Parts Case
  • Length(mm)
    215
  • Width(mm)
    160
  • Depth(mm)
    90
  • Features
    High-quality tool bag created in the pursuit of performance
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
16 Day(s) or more
307,998 IDR

Part Number : NA-20
Days to Ship 16 Day(s) or more
Standard Unit Price 307,998 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Bag
  • Product Applications
    Parts Case
  • Length(mm)
    215
  • Width(mm)
    160
  • Depth(mm)
    90
  • Features
    High-quality tool bag created in the pursuit of performance
1 pc.
8 Day(s) or more
301,111 IDR

Part Number : NA-21
Days to Ship 8 Day(s) or more
Standard Unit Price 301,111 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Bag
  • Product Applications
    Parts Case
  • Length(mm)
    215
  • Width(mm)
    160
  • Depth(mm)
    90
  • Features
    High-quality tool bag created in the pursuit of performance

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)