(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Tool Case Width (mm) 85 – 200

Tool Case Width (mm) 85 – 200

Standard Unit Price:
193,318 IDR-
Days to Ship :
8 Day(s) or more

[Features]
· High quality tool bag designed for performance.
· Designed to be simple and easy to use, with a wide range of variations.

Basic Specifications

  • Product Model
    Box / Case
  • Product Applications
    Tool Holder
  • Features
    High-quality tool bag created in the pursuit of performance
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Length(mm)

Refine by

  • 210
  • 235
  • 240
  • 260
  • Clear
Width(mm)

Refine by

  • 85
  • 95
  • 135
  • 200
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
210
200
11 Day(s) or more
231,620 IDR

Part Number : NA-03
Days to Ship 11 Day(s) or more
Standard Unit Price 231,620 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Box / Case
  • Product Applications
    Tool Holder
  • Length(mm)
    210
  • Width(mm)
    200
  • Features
    High-quality tool bag created in the pursuit of performance
1 pc.
235
85
8 Day(s) or more
193,318 IDR

Part Number : NA-04
Days to Ship 8 Day(s) or more
Standard Unit Price 193,318 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Box / Case
  • Product Applications
    Tool Holder
  • Length(mm)
    235
  • Width(mm)
    85
  • Features
    High-quality tool bag created in the pursuit of performance
1 pc.
240
95
11 Day(s) or more
220,677 IDR

Part Number : NA-05
Days to Ship 11 Day(s) or more
Standard Unit Price 220,677 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Box / Case
  • Product Applications
    Tool Holder
  • Length(mm)
    240
  • Width(mm)
    95
  • Features
    High-quality tool bag created in the pursuit of performance
1 pc.
260
135
11 Day(s) or more
242,564 IDR

Part Number : NA-06
Days to Ship 11 Day(s) or more
Standard Unit Price 242,564 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Box / Case
  • Product Applications
    Tool Holder
  • Length(mm)
    260
  • Width(mm)
    135
  • Features
    High-quality tool bag created in the pursuit of performance

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)