(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Waist Supporter, Fit Man

Waist Supporter, Fit Man

Standard Unit Price:
378,903 IDR
Days to Ship :
10 Day(s) or more

Waist supporter / work belt.
[Features]
· Lightweight. Breathable. Does not slip. 3 supports.
· Large storage bag for both right-handed and left-handed use.
[Applications]
· Ideal for work on site.

Basic Specifications

  • Product Model
    Work Belt
  • Size(mm)
    L690×W110
  • Detail Type
    Waist Supporter FITMAN
  • Features
    3 types of support. Light, efficient, seamless.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Red
  • Violet
  • Gray
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Gray
11 Day(s) or more
378,903 IDR

Part Number : W-700
Days to Ship 11 Day(s) or more
Standard Unit Price 378,903 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Work Belt
  • Color
    Gray
  • Size(mm)
    L690×W110
  • Detail Type
    Waist Supporter FITMAN
  • Features
    3 types of support. Light, efficient, seamless.
1 pc.
Violet
10 Day(s) or more
378,903 IDR

Part Number : W-800
Days to Ship 10 Day(s) or more
Standard Unit Price 378,903 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Work Belt
  • Color
    Violet
  • Size(mm)
    L690×W110
  • Detail Type
    Waist Supporter FITMAN
  • Features
    3 types of support. Light, efficient, seamless.
1 pc.
Red
11 Day(s) or more
378,903 IDR

Part Number : W-900
Days to Ship 11 Day(s) or more
Standard Unit Price 378,903 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Work Belt
  • Color
    Red
  • Size(mm)
    L690×W110
  • Detail Type
    Waist Supporter FITMAN
  • Features
    3 types of support. Light, efficient, seamless.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)