(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Waist Supporter, Synergy

Waist Supporter, Synergy

Standard Unit Price:
1,263,054 IDR
Days to Ship :
8 Day(s) or more

A work belt with a suspender and supporter, creating an excellent sense of stability.
[Features]
· The D-ring is useful for attaching shock absorber cords, etc.
· Chloroprene rubber prevents the waist support from slipping, and provides a stable feel.
· The main body and suspender contain mesh panels to prevent stuffiness when worn.
[Applications]
· Ideal for work on site.

Basic Specifications

  • Product Model
    Work Belt
  • Size(mm)
    L1,350 x Maximum Width 160 x Minimum Width 120
  • Detail Type
    Waist Supporter + Belt
  • Features
    Everything is included in this all-in-one type product. The fully unified belt improves stability and bags of various sizes can be attached easily.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s) or more
1,263,054 IDR

Part Number : BSW-3330
Days to Ship 8 Day(s) or more
Standard Unit Price 1,263,054 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Work Belt
  • Size(mm)
    L1,350 x Maximum Width 160 x Minimum Width 120
  • Detail Type
    Waist Supporter + Belt
  • Features
    Everything is included in this all-in-one type product. The fully unified belt improves stability and bags of various sizes can be attached easily.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)