(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Slide Belt

Slide Belt

Standard Unit Price:
291,582 IDR
Days to Ship :
11 Day(s) or more

Strong, durable 2.8 mm thick work belt that guards the waist.
[Features]
· GI woven.
· Applicable waist size 70 to 110 cm.
· Select from 6 colors.
[Applications]
· Ideal for work on site.

Basic Specifications

  • Product Model
    Work Belt
  • Applicable Waist Size(cm)
    70~100
  • Detail Type
    48 mm Slide Belt
  • Features
    Effective GI weaving. 2.8 mm-thick belt is highly durable and protects the waist.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • White
  • Black
  • Clear
Color Details

Refine by

  • Moss green
  • Sky Blue
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
-
Moss green
11 Day(s) or more
291,582 IDR

Part Number : PS-121
Days to Ship 11 Day(s) or more
Standard Unit Price 291,582 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Work Belt
  • Color
    -
  • Applicable Waist Size(cm)
    70~100
  • Detail Type
    48 mm Slide Belt
  • Color Details
    Moss green
  • Features
    Effective GI weaving. 2.8 mm-thick belt is highly durable and protects the waist.
1 pc.
Black
-
11 Day(s) or more
291,582 IDR

Part Number : PS-123
Days to Ship 11 Day(s) or more
Standard Unit Price 291,582 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Work Belt
  • Color
    Black
  • Applicable Waist Size(cm)
    70~100
  • Detail Type
    48 mm Slide Belt
  • Color Details
    -
  • Features
    Effective GI weaving. 2.8 mm-thick belt is highly durable and protects the waist.
1 pc.
-
Sky Blue
11 Day(s) or more
291,582 IDR

Part Number : PS-124
Days to Ship 11 Day(s) or more
Standard Unit Price 291,582 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Work Belt
  • Color
    -
  • Applicable Waist Size(cm)
    70~100
  • Detail Type
    48 mm Slide Belt
  • Color Details
    Sky Blue
  • Features
    Effective GI weaving. 2.8 mm-thick belt is highly durable and protects the waist.
1 pc.
White
-
11 Day(s) or more
291,582 IDR

Part Number : PS-126
Days to Ship 11 Day(s) or more
Standard Unit Price 291,582 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Work Belt
  • Color
    White
  • Applicable Waist Size(cm)
    70~100
  • Detail Type
    48 mm Slide Belt
  • Color Details
    -
  • Features
    Effective GI weaving. 2.8 mm-thick belt is highly durable and protects the waist.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)