(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
One pin belt PS-012

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

One pin belt
Part Number: PS-012

Standard Unit Price: 258,751 IDR Special Price 258,751 IDR
Quantity: 1 pc.
Days to Ship: 11 Day(s) or more

Strong, durable 2.8 mm thick work belt that guards the waist.
[Features]
· Applicable waist size 70 to 110 cm.
· GI woven.
· Select from 6 colors.
[Applications]
· Useful for work on site.

Specificationtitle

  • Product Model
    Work Belt
  • Color
    -
  • Applicable Waist Size(cm)
    70~100
  • Detail Type
    38 mm One pin belt
  • Color Details
    Navy
  • Features
    Effective GI weaving. 2.8 mm-thick belt is highly durable and protects the waist.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)