(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Helmet (American Type) No.310 NO310-1

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Helmet (American Type) No.310
Part Number: NO310-1

Standard Unit Price: 331,500 IDR Special Price 331,500 IDR
Quantity: 1 pc.
Days to Ship: 16 Day(s) or more

This popular and best-selling helmet is lightweight and covers the head well for outstanding stability. Anti-static processing resists adherence of dust.

Specificationtitle

  • Color
    White
  • Product Type
    American Type
  • Transparent visor
    None
  • Shield surface, slider surface
    None
  • Ventilation holes
    None
  • Shock-absorbing liner (KP)
    None
  • Material
    ABS resin
  • Peak Length(mm)
    53~61
  • Visor Length(mm)
    50
  • Details Type
    G Type Interior (standard)
  • Color Details
    -
  • JAN Code
    4962087100492
  • Mass(g)
    356
  • Specifications
    2-Roles-in-One: Protection from Flying or Falling Objects + Electricity

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)