(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Prism Reflection Type Safety Vest No.63

Prism Reflection Type Safety Vest No.63

Standard Unit Price:
470,678 IDR
Days to Ship :
16 Day(s) or more

Hook-and-loop fasteners in 3 locations at both sides and the front allow the waist to be adjusted between 85 and 110 cm

Basic Specifications

  • Color
    White
  • Product Type
    Safety Vest
  • Reflective Material
    Other
  • Width(cm)
    5
  • Material
    Sash Type
  • Waist(mm)
    850~1100
  • JAN Code
    4962087101130
  • Mass(g)
    Approx. 160
  • Reflection Brightness(cd)
    Approximately 345
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
16 Day(s) or more
470,678 IDR

Part Number : NO63-WH
Days to Ship 16 Day(s) or more
Standard Unit Price 470,678 IDR
Quantity 1 pc.

Specificationtitle

  • Color
    White
  • Product Type
    Safety Vest
  • Reflective Material
    Other
  • Width(cm)
    5
  • Material
    Sash Type
  • Waist(mm)
    850~1100
  • JAN Code
    4962087101130
  • Mass(g)
    Approx. 160
  • Reflection Brightness(cd)
    Approximately 345

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)