(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Slide Belt No.838

Slide Belt No.838

Standard Unit Price:
139,735 IDR
Days to Ship :
17 Day(s) or more

Easy to put on and take off, with a new design for outstanding comfort. Lighter and easier to use than a metal buckle.

Basic Specifications

  • Product Type
    Work Belt
  • Width(mm)
    38
  • Length(mm)
    1080
  • Mass(g)
    Approximately 100
  • Features
    Easily attached and removed and the new design feels outstanding when worn. The metal buckle is lighter and easy to use.
  • Material Quality
    Nylon
  • Type
    Ultra-lightweight Type
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Black
  • Gray
  • Navy Blue
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Navy Blue
17 Day(s) or more
139,735 IDR

Part Number : NO838-200741
Days to Ship 17 Day(s) or more
Standard Unit Price 139,735 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work Belt
  • Color
    Navy Blue
  • Width(mm)
    38
  • Length(mm)
    1080
  • Mass(g)
    Approximately 100
  • Features
    Easily attached and removed and the new design feels outstanding when worn. The metal buckle is lighter and easy to use.
  • Material Quality
    Nylon
  • Type
    Ultra-lightweight Type
1 pc.
Black
17 Day(s) or more
139,735 IDR

Part Number : NO838-200758
Days to Ship 17 Day(s) or more
Standard Unit Price 139,735 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work Belt
  • Color
    Black
  • Width(mm)
    38
  • Length(mm)
    1080
  • Mass(g)
    Approximately 100
  • Features
    Easily attached and removed and the new design feels outstanding when worn. The metal buckle is lighter and easy to use.
  • Material Quality
    Nylon
  • Type
    Ultra-lightweight Type
1 pc.
Gray
17 Day(s) or more
139,735 IDR

Part Number : NO838-200765
Days to Ship 17 Day(s) or more
Standard Unit Price 139,735 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work Belt
  • Color
    Gray
  • Width(mm)
    38
  • Length(mm)
    1080
  • Mass(g)
    Approximately 100
  • Features
    Easily attached and removed and the new design feels outstanding when worn. The metal buckle is lighter and easy to use.
  • Material Quality
    Nylon
  • Type
    Ultra-lightweight Type

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)